The Q-TMS Series Optical Post Holders provide continuous vertical control for components mounted with 1 in. (25.4 mm) optical posts such as the PS Series or PX Series. Available in six different lengths to provide a wide spectrum of heights for mounted components, all Q-TMS post holders include an SR-F clamping fork for versatile positioning and mounting anywhere on an optical table.
- Pedestal base holders for 1.0 in. (25.4 mm) optical posts
- Easily secures positioning with spring loaded, hand adjusted screws
- Clamping fork and mounting hardware included
- Allows for vertical height adjustment for PS pedestal posts See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-1Optical Post Holder, 1.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-1.5Optical Post Holder, 1.5 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypePedestal Post Holder
- MaterialAluminum
- Inside Diameter25.4 mm
Features
Vertical Positioning of 1.0 in. Posts
The Q-TMS Series Holders provide continuous vertical control for components mounted with 1.0 in. (25.4 mm) PS series and PX series Optical Posts. Height is secured easily by one hand with spring-loaded thumb screws. Q-TMS post holders include an SR-F slotted base clamping fork to provide versatile positioning and mounting anywhere on an optical table with a 1/4-20 or M6 screw.
Clamping Fork Compatible with SR Series Pedestal Rods
The clamping fork SR-F used on the Q-TMS Series Holders can also be used for SR series 1.5 in. diameter pedestal rods.
Aegis Qube Applications
These pedestal holders are ideal for the vertical adjustment of the Aegis Qube beam routing system.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MPH-STSThumb Screw, Spring-Loaded, 1/4-20 Thread, Upgrade for MPH Post Holder | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Technical Notes
Selection Guides
Technical Articles
The Finer Points of Fine Mechanics(2.1 MB, PDF)



















