Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Neutral Density Filter, Circular Variable Metallic, UVFS, 100 mm, 0-2 OD

Specifications

  • Size
    Ø100.0 mm
  • Wavelength Range
    250-2000 nm
  • Optical Density
    0 - 2
  • Material
    Fused silica
  • Size Tolerance
    +0/-0.3 mm
  • Thickness
    2.0 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    2λ
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    ≥central 98% of dimensions
  • Wedge
    ≤ 20 arc sec
  • Chamfers
    0.2-0.3 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    Metalized area MIL-M-13508C, moderate abrasion
  • Inside Diameter
    7.5 mm  
  • Cleaning

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Circular Linear Variable Metallic ND Filters50FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 50 mm, 0-2 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$404
Circular Linear Variable Metallic ND Filters25FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-2 OD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
Circular Variable Metallic ND Filters50Q04AV.2ND Optical Filter, Circular Variable Metallic, UV Silica, 127 mm, 0.05-2.0 OD
In Stock
$2,912

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Variable Neutral Density Filter MountsFR-CV-75ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Variable Neutral Density Filter MountsFR-CV-75ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74