Mirror Mount, Classic, Corner, 1.0 in., 3 Allen-Keys

The 9809-K Classic Corner Mirror Mount centers a 1.0 inch (25.4 mm) diameter optic at the fourth corner of the square formed with the three adjustment screws, allowing you to get tilt without translation, and pure translation all in a single mount. For pure translation, simply turn on Allen-keys the same amount. A 1° error in one Allen-key results in only 0.0012° tilt in the face plate. For tilt without translation, use two Allen-keys, or for applications when translation is less important, adjust the tilt with just one Allen-key. The proprietary, precision, Hex-key actuated 1/4-80 screws give you increased durability, better repeatability, and even more precise adjustment than comparably priced mounts. Because the optic sits close to the edge of this mount, it is ideal for applications where clearance is an issue.
Resources & Downloads
2D Product Drawings
9809f-Drawing(97.3 kB, PDF)
Other
MKS EU RoHS3 Cert for NF Mounts - Exemption 6A(57.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






