Hex-driven Corner Mirror Mounts hold the mirror in a unique location near the edge of the frame. In this location, not only is there a clearer beam path but also gimbal movement is possible.
- Hex-driven for industrial and OEM applications
- Gimbal optic movement with kinematic stability
- Position optics in tight locations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9761-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9883-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9888-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9884-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9809-K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9852-L | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MechanismKinematic
- Actuator DriveHex Key
- Adjustment Screw Thread80 TPI
- Angular Range±4°
Features
Gimbal or Kinematic Movement
With a corner mount, the center of the mirror is intentionally located at the xy intersection of the pitch and yaw adjusters, i.e., at the virtual fourth point of the square formed by the ball points of the three actuators. To achieve gimbal movement, two adjacent adjustment screws must be actuated the exact same distance. For gimbal pitch adjustment, the adjuster normally used for yaw adjustment must be actuated along with the corner adjuster the exact same distance. For gimbal yaw adjustment, the adjuster normally used for pitch adjustment must be actuated along with the corner adjuster the exact same distance. In this way, the mirror is being rotated about two virtual axes that intersect at the center of the optic, aka gimbal movement. Adjust one actuator at a time and the mount acts as a standard kinematic optical mount. Adjust all three actuators to translate the optic in Z-axis.
Commercial Mounts for OEM Use
To address the needs of our OEM customers, we offer commercial versions of our most popular mounts, 9762-K and 9888-K. Ideal for laboratory use, as well as for building into your products, these mounts feature sapphire pads for excellent adjustability and durability, extra-stiff springs and actuator locks for long-term stability, and two mounting holes per side, minimizing rotation when you secure the mounts. The optic can be secured either by a nylon-tip setscrew or by a retainer plate for reduced wavefront distortion.