Mirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys

The 9876-K Tiny Corner Mirror Mount is our most compact mount for applications where space is truly tight. Designed with the same mechanical principles as our larger classic mounts, it offers over 2 mm of pure translation and ±4° of tilt for 0.5 inch (12.7 mm) diameter optics. It has 6-80 adjustment screws and #2 (M2) clearance holes for mounting. All our Tiny mounts come standard without knobs. If you need knobs to adjust these mounts in your experiment, you can order our Model 9365 Tiny knobs.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 14.3 arc sec
- Angular Range±4°
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height15.9 mm
Resources & Downloads
Other
MKS EU RoHS3 Cert for NF Mounts - Exemption 6A(57.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | In Stock | ||||
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock | ||||
![]() | 9761-KMirror Mount, Tiny, Corner, 0.5 in., 2 Allen-Keys | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | In Stock |










