Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads

The M-TSP-2 Precision Ground, Miniature Stainless Steel Optical Post is 7.9 mm diameter by 50.8 mm in length. It has an M2 tapped hole on one end and an M4 hole tapped hole on the other. A Grooved top identifies it as the metric version of an MSP Post. M-TSP posts are compatible with MSPH Series Post Holders. These posts, with their M2 threads, are ideal for mounting 12.7 mm mirror mounts like the SN050 and SS050 Suprema® mirror mounts or the New Focus 987X series Tiny Mounts.
Specifications
- TypeOptical Post
- Height50.8 mm
- Thread TypeM2 & M4
- MaterialStainless Steel
- Diameter7.9 mm
Resources & Downloads
Other
M-TSP-2 RoHS Certificate(277.8 kB, PDF) M-TSP-2_RoHS2021.pdf(680.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MCA-1Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.3Post Collar, 0.313 in. Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MFC-1Optical Filter Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-K-VMirror Mount, Tiny, Corner, Retaining Plate, 0.5 in., 3 Allen, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1.5Optical Post, 31.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1.5Optical Post Holder, 1.75 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1Optical Post, 25.4 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-1Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-2Adjustable-Angle Post Clamp, 8 mm Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-0.75Optical Post, 19.1 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More |




















