Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads

Specifications

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    25.4 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    1  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsM-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
Standard Optical Post HoldersM-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$16.70
0.5 in. Optical Mounting PostsM-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.40
0.5 in. Optical Mounting PostsM-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5.30
0.5 in. Optical Mounting PostsM-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
Standard Optical Post HoldersVPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Non-Bridging Slotted-Base Optical Post HoldersBPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.60

Similar

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsM-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5.30
0.5 in. Optical Mounting PostsM-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
Double Jointed Optical Post HeadsM-DJP-1Double-Jointed Utility Post, 12.7 mm Post, M4 and M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
0.5 in. LaserClean™ Optical Mounting PostsM-SP-1-LCOptical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean$19.50

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
48 mm Aluminum Four-Sided Optical RailsM-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
Precision 100 mm Dovetail Optical RailsM-PRC-3Optical Rail Carrier, 88.9 mm Length, M6 Thread, PRL Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
Standard Optical Post HoldersM-VPH-1.5Optical Post Holder, No Slip, 38.1 mm Height, 12.7 mm Posts, M6 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$16.70
Standard Optical Post HoldersM-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.70
Standard Optical Post HoldersM-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$16.70
Precision 100 mm Dovetail Optical RailsM-PRC-1Optical Rail Carrier, 25.4 mm Length, M6 Thread, PRL Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
48 mm Aluminum Four-Sided Optical RailsX48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$373
48 mm Aluminum Four-Sided Optical RailsM-CXL48-80Optical Rail Carrier, X48, 80 mm Length, M3, M4, and M6 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$250
Standard Optical Post HoldersM-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Standard Optical Post HoldersM-VPH-4Optical Post Holder, No Slip, 101.6 mm Height, 12.7 mm Posts, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Post-Joining Angle ClampsCA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.60
0.5 inch Optical Post CollarsC-0.5Post Collar, 0.5 in. Diameter Optical Posts
In Stock
$9.60
Post-Joining Angle ClampsCA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Thread AdaptorsTA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Post-Joining Angle ClampsCA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36