The M-SP-.75 Precision Ground, Stainless Steel Optical Post is 12.7 mm diameter with a length of 19 mm. It has an M4 tapped hole in one end and an M6 tapped hole in the other end. M-SP Series Posts are compatible with M-VPH and M-VPT Series Post Holders, or can be directly mounted to a table or breadboard. M-SP Series posts can be connected using TA-M4M6-10 Thread Adaptors.
Tapped Holes in Both Ends
M-SP Series Optical Mounting Posts are precision ground 12.7 mm diameter stainless steel optical posts. Each post has an M4 tapped hole in one end and an M6 tapped hole in the other end. Each optical mounting post is supplied with a M4 double-ended set screw for joining posts together to create customizable lengths. Different ends of the posts can also be connected with the TA-M4M6-10 thread adapters.
Compatible With a Wide Variety of Optical Post Holders
These optical posts are compatible with a variety of 12.7 mm Optical Post Holders which lock posts in place over a range of the posts' lengths, giving a continuous and customizable height to the mounted component. Newport's post holder families feature innovative designs such as: a brake-shoe clamp to prevent the post from slipping while making adjustments, a quick-release cam-lock for easy locking of posts, a slotted-base to provide maximum placement flexibility and repeatability, kinematic indentations at the top of the base to allow repeatable rotational alignment, and magnetic bases.
CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR
UNIVERSAL
In Stock
$17.40
TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10
UNIVERSAL
In Stock
$42.00
CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
UNIVERSAL
In Stock
$20.00
CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts
UNIVERSAL
In Stock
$36.00
Similar
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$5.20
M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$6.20
M-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$6.30
M-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$6.20
M-SP-.75-PKOptical Post Pack, 19.1 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10
METRIC
In Stock
$49.00
Compatible
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
M-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$16.50
M-CXL48-80Optical Rail Carrier, X48, 80 mm Length, M3, M4, and M6 Thread
METRIC
In Stock
$245.00
M-CXL48-50Optical Rail Carrier, X48, 50 mm Length, M3, M4, and M6 Thread
METRIC
In Stock
$188.00
M-PRC-3Optical Rail Carrier, 88.9 mm Length, M6 Thread, PRL Series
METRIC
In Stock
$137.00
M-PRC-1Optical Rail Carrier, 25.4 mm Length, M6 Thread, PRL Series
METRIC
In Stock
$106.00
M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$17.50
X48-1Optical Rail, Aluminum, 1000 mm Length, M4 Threads, X48 Series
UNIVERSAL
In Stock
$366.00
M-VPH-1.5Optical Post Holder, No Slip, 38.1 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$16.50
M-VPH-4Optical Post Holder, No Slip, 101.6 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$21.00
M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$18.50
Frequently Purchased Together
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
M-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$16.50
M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$5.20
M-SP-4Optical Post, 101.6 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$7.20
M-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$6.30
M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads
METRIC
In Stock
$6.20
M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread
METRIC
In Stock
$17.50
M-SP-.75 - Drawings & CAD
Additional CAD file downloads are not available for this product.
M-SP-.75 - Drawings
Additional drawings are not available for this product.
M-SP-.75
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.
Add to Cart
Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads