Sorry, this product is no longer offered for sale. The recommended replacement product is M-SP-.75.
Optical Post Pack, 19.1 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10

This is a 10-pack of the Optical Post. The M-SP-.75 Precision Ground, Stainless Steel Optical Post is 12.7 mm diameter with a length of 19 mm. It has an M4 tapped hole in one end and an M6 tapped hole in the other end. M-SP Series Posts are compatible with M-VPH and M-VPT Series Post Holders, or can be directly mounted to a table or breadboard. M-SP Series posts can be connected using TA-M4M6-10 Thread Adaptors.
Specifications
- TypeOptical Post Pack
- Diameter12.7 mm
- Height19.1 mm
- Thread TypeM4 and M6
- MaterialStainless Steel
- Pack Quantity10
Resources & Downloads
3D Product Models
Other
M-SP-.75-PK RoHS Certificate(277.6 kB, PDF) M-SP--75-PK_RoHS2021.pdf(680.7 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts | In Stock | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1-LCOptical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean |






