About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is M-VPH-1.5.
Optical Post Holder 10 Pack, No Slip, 38.1 mm Height, 12.7 mm Posts, M6


Optical Post Holder 10 Pack, No Slip, 38.1 mm Height, 12.7 mm Posts, M6
Model: M-VPH-1.5PK
The M-VPH-1.5-PK Post Holder Pack includes 10 standard optical post holders with a 38.1 mm height, and a spring-loaded brake shoe design which applies a constant force to 12.7 mm diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand. This post holder is designed for standard posts, and has a M6 threaded hole in it's base. Pack of 10.
Specifications
- TypeOptical Post Holder
- Height38.1 mm
- Thread TypeM6
- MaterialAluminum
- Pack Quantity10
- Inside Diameter12.7
- TypeOptical Post Holder
- Height38.1 mm
- Thread TypeM6
- MaterialAluminum
- Pack Quantity10
- Inside Diameter12.7
Resources & Downloads
Other
M-VPH-1.5PK RoHS Certificate(279.7 kB, PDF)
