Sorry, this product is no longer offered for sale. The recommended replacement product is M-VPH-3.

Optical Post Holder 10 Pack, No Slip, 76.2 mm Height, 12.7 mm Posts, M6

Specifications

  • Type
    Optical Post Holder
  • Height
    76.2 mm
  • Thread Type
    M6
  • Material
    Aluminum
  • Pack Quantity
    10
  • Inside Diameter
    12.7

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Pedestal Base AdaptersM-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23