Sorry, this product is no longer offered for sale. The recommended replacement product is M-VPH-2.

Optical Post Holder 10 Pack, No Slip, 50.8 mm Height, 12.7 mm Posts, M6

Specifications

  • Type
    Optical Post Holder
  • Height
    50.8 mm
  • Thread Type
    M6
  • Material
    Aluminum
  • Pack Quantity
    10
  • Inside Diameter
    12.7

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together