Optical Post Holder 10 Pack, No Slip, 101.6 mm Height, 12.7 mm Posts, M6

  • Type
    Optical Post Holder
  • Height
    101.6 mm
  • Thread Type
    M6
  • Material
    Aluminum
  • Pack Quantity
    10
  • Inside Diameter
    12.7
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C