Optical Post Pack, 76.2 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10

This is a 10-pack of the Optical Post. The M-SP-3 Precision Ground, Stainless Steel Optical Post is 12.7 mm diameter with a length of 76.2 mm. It has an M4 tapped hole in one end and an M6 tapped hole in the other end. M-SP Series Posts are compatible with M-VPH and M-VPT Series Post Holders, or can be directly mounted to a table or breadboard. M-SP Series posts can be connected using TA-M4M6-10 Thread Adaptors.
Resources & Downloads
Other
M-SP-3-PK RoHS Certificate(277.1 kB, PDF) M-SP-3-PK_RoHS2021.pdf(679.7 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2-PKOptical Post Pack, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3PKOptical Post Holder 10 Pack, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-4-PKOptical Post Pack, 101.6 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1-PKOptical Post Pack, 25.4 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-A-PKPedestal Base Adaptor 10 Pack, 4.8 mm Height, 31.8 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2PKOptical Post Holder 10 Pack, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1.5-PKOptical Post Pack, 38.1 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2.5-PKOptical Post Pack, 63.5 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-3-LCOptical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean | |||||
![]() | M-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-3.5-PKOptical Post Pack, 88.9 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2.5-PKOptical Post Pack, 63.5 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















