Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot

This is a 10-pack of the
Resources & Downloads
2D Product Drawings
PS-F-1.0 DWG(71.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-F-0.5-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot | 4 Weeks | ||||
![]() | PS-F-1.5-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-A-PKPedestal Base Adaptor 10 Pack, 0.19 in. Height, 1.25 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4-PKOptical Pedestal Pack, 4.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2-PKOptical Post Pack, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5-PKOptical Pedestal 10 Pack, 0.5 in. Height, 1 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











