Sorry, this product is no longer offered for sale. The recommended replacement product is M-PS-A.
Pedestal Base Adaptor 10 Pack, 4.8 mm Height, 31.8 mm Diameter, M6

This is a 10-pack of the Pedestal Base Adapter. The M-PS-A Pedestal Base Adapter is 31.8 mm diameter and simply screws into the bottom of any standard optical post holder to convert it to a pedestal base optical post Holder. Using a PS-F Slotted Pedestal Base Clamping Fork offers the flexibility of securing components anywhere on an optical table. The M-PS-A has an M6 thread for attaching to the bottom of an optical post holder. Pack of 10.
Specifications
- TypePedestal Base Adapter Pack
- Height4.8 mm
- Thread TypeM6
- MaterialStainless Steel
- Pack Quantity10
Resources & Downloads
2D Product Drawings
PS-A-S(156.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |