Optical Post Pack, 63.5 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm  
  • Height
    63.5 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    10