Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, LaserClean

  • Type
    LaserClean Optical Post
  • Diameter
    12.7 mm  
  • Height
    50.8 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    1