Double-Jointed Utility Post, 12.7 mm Post, M4 and M6 Thread

The M-DJP-1, Double-Jointed Utility Post, made with genuine parts from RAM Mounts®, allows positioning flexibility for post mounting of various mechanical and optical devices. It has two ball-and-socket arms, each having 180° rotation, to provide a full 360° of angular positioning. A single locking knob secures the double-jointed post in position. The M-DJP-1 has the same mounting thread configuration as Newport's standard SP-series 12.7 mm diameter posts, i.e., M4 on one end and M6 on the other. This enables it to be used with all of the 12.7 mm post accessories such as post holders, clamps, and spacers. The M-DJP-1 is an excellent, low-cost accessory for the lab for those times when you need non-standard mounting options for your research or production setup.
Resources & Downloads
2D Product Drawings
DJP-1 Drawing(106.1 kB, PDF)
Other
M-DJP-1 RoHS Certificate(280.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-2ZPedestal Pillar, Magnetic Base, 50.8 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1ZPedestal Pillar, Magnetic Base, 25.4 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1.5ZPedestal Pillar, Magnetic Base, 38.1 mm Height, 38.1 mm Diameter, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-1.5Optical Post Holder, No Slip, 38.1 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-4ZPedestal Pillar, Magnetic Base, 101.6 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-1Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-4Optical Post Holder, No Slip, 101.6 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-2Adjustable-Angle Post Clamp, 8 mm Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3ZPedestal Pillar, Magnetic Base, 76.2 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9940-MFlex Lock Optical Post, 12.7 mm Diameter Post, M6 and M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















