About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
V-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses


V-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
Model: VLH-3A
Product Series Overview
V-Groove Registered Variable Size Lens MountsThe VLH-3A Variable Lens Holder can hold optics of almost any shape or configuration in the 0.60 to 3.60 inch diameter range. Optics are automatically registered and held gently, but firmly, between a kinematically designed V-shaped mounting base and a Delrin V-block that is secured into place using a thumbscrew. The VLH can be further fitted to the optic by changing the height of the crossbar, which features a long alignment bore and guide adjustment so it slides smoothly without jamming or wobbling and locks easily into place by turning the side thumbscrews. This mount incorporates a counter bored clearance hole in their base that is compatible with both 8-32 and M4 screws. This allows for easy attachment to English or Metric SP and MSP Series posts, as well as Newport’s PS Series pedestal posts.
Specifications
- TypeVariable Size Lens Mount
- Optic Diameter15.2-91.4 mm
- UseLenses or Cylindrical-shaped Lens Barrels
- AdjustmentsFixed
- Thread Type8-32 (M4) CLR
- TypeVariable Size Lens Mount
- Optic Diameter15.2-91.4 mm
- UseLenses or Cylindrical-shaped Lens Barrels
- AdjustmentsFixed
- Thread Type8-32 (M4) CLR
Resources & Downloads
Other
VLH-3A RoHS Certificate(279.1 kB, PDF) VLH-3A_RoHS2021.pdf(683.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






