Variable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms

The AC-2A Universal Fixed Lens Mount has been designed for versatility, ease of use and performance. It provides rigid support and assured orientation for 17.8 to 57.1 mm diameter round objects of virtually any thickness and length. Their three Delrin support arms slide smoothly for easy position adjustment and are secured in place by thumbscrews. Installing optics is easy. Set the lower support arms at any desired radius; insert your element; and adjust the top arm downward to securely hold the optic. The support arms are designed with a narrow V-groove on one end for mounting thin lenses, and a broad modified V-groove (L-shaped) tip on the other end for mounting thick lenses, mirrors, and beamsplitters. To change tips, simply remove the thumbscrew and reverse the support arms. Long objects, like cylindrical laser heads, can be supported using two AC Series mounts. The AC Series Adjustable Lens Mounts incorporate a counter bored clearance hole in their base, compatible with both 8-32 and M4 screws. This allows for easy attachment to English or Metric SP and MSP Series posts, as well as Newport’s PS Series Pedestal Posts. The lens is held at a 38.1 mm axis height.
Resources & Downloads
2D Product Drawings
AC-XA-S(202.2 kB, PDF)
Other
AC-2A RoHS Certificate(279.2 kB, PDF) AC-2A_RoHS2021.pdf(684.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









