Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses

Specifications

  • Type
    Variable Size Lens Mount
  • Optic Diameter
    3.2-60.3 mm
  • Edge Thickness (T<sub>e</sub>)
    3.00 to 6.73 mm
  • Optical Axis Height
    58.9 mm  
  • Use
    Self Centering Lenses
  • Adjustments
    Fixed
  • Thread Type
    8-32 and 1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Hex Nuts and WashersAW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Thread AdaptorsSK-TAThread Adaptor Set, English
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$337
Black Oxide Screw KitsSK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Balldriver Allen WrenchesBDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Nested Optic Rotation MountsLH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
XY Adjustable Variable Size Lens MountsAC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
Lens TubesLT20-10Lens Tube, 2 inch LT Series, 1 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Lens TubesLT10-10Lens Tube, 1 inch LT Series, 1 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$305

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Graduated DiameterPS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$32
0.5 in. Optical Mounting PostsSP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
Kin-a-Flip Optical Mount BasePS-KFKinematic Flip Base, Threaded 8-32 Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
Standard Optical Post HoldersVPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70