About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector

Spring-Loaded Self-Centering Variable Size Lens Mounts

Spring-Loaded Self-Centering Variable Size Lens Mounts
LCM Series self-centering lens mounts reliably center and securely hold round optics and cylindrical optics. They are particularly useful when different-sized lenses must be interchanged while keeping the optical axis height constant.
- Spring-loaded for fast & repeatable lens replacement
- Holds 3.2 to 60.3 mm diameter optics
- Non-marring, V-grooved optic supports
- Maintains optical axis while holding various diameter lenses
- Non-marring, V-grooved optic supports See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Optic Diameter | Adjustments | Type | Thread Type | Optical Axis Height | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | IMPERIAL | 3.2-27 mm | Fixed | Variable Size Lens Mount | 8-32 and 1/4-20 | 37.8 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | IMPERIAL | 3.2-60.3 mm | Fixed | Variable Size Lens Mount | 8-32 and 1/4-20 | 58.9 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | METRIC | 3.2-27 mm | Fixed | Variable Size Lens Mount | M4 and M6 | 37.8 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | METRIC | 3.2-60.3 mm | Fixed | Variable Size Lens Mount | M4 and M6 | 58.9 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Fast Optic Mounting
A conveniently positioned actuator lever rotates a spring-loaded inner ring, which pivots the three optic support rods radially to provide fast optic mounting with automatic centration.
Non-marring Delrin Mounting Rods
The optic is held by three non-marring Delrin rods that have modified V-groove tips to grip the edges of thin lenses and flat shoulders for registration of thicker optics.