Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses

The M-LCM-2 Self-Centering Lens Mount reliably centers and securely holds 3.2 to 60.3 mm diameter round optics and cylindrical objects. It is particularly useful when different-sized lenses must be interchanged while keeping the optical axis height constant. Model M-LCM-2 accommodates optics up to 50.8 mm diameter and has metric threads. It is oversized to provide easy finger access for inserting and removing optics. The optic is held by non-marring Delrin rods that have modified V-groove tips to grip the edges of thin lenses and flat shoulders for registration of thicker optics. These lens mounts are based on a familiar coaxial-ring concept designed so the mechanism is completely enclosed for ruggedness. A conveniently positioned actuator lever rotates a spring-loaded inner ring, which pivots the three optic support rods radially to provide automatic centration. LCM Series Mounts can mount on SP Series Posts for easy adjustment of vertical height and azimuth angle. Alternatively, pedestal posts provide a selection of convenient, fixed optical axis heights and direct tie-down to tables and breadboards.
Resources & Downloads
Other
M-LCM-2 RoHS Certificate(279.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















