Optic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount

The LH2-2R Optic Holder Cell forms a convenient optical mounting system that speeds your experimental work. 2 inch (50.8 mm) lenses are mounted in a cell with a Delrin retainer ring, protecting them from fingerprints and scratches. Cell mounted lenses are held in the LM2-R lens mount ring by a spring-loaded detent, allowing optics to be quickly removed and replaced. Additionally, polarization optics can be accurately rotated using graduations marked every 2°. LM2-R lens mounts can be post or pedestal mounted. The lens holder cells and lens mounts are sold separately.
Specifications
- TypeLens Mount Adapter
- Optic Diameter50.8 mm
- UseLM2-R Lens Rotation Mount
- AdjustmentsθZ
- Retaining Ring
(Included) - Retaining Ring Thread2.063-20
Resources & Downloads
2D Product Drawings
LH-R Optic Holder(243.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LM2-ROptic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LM2-ROptic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











