Optic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount

The LH1-1R Optic Holder Cell forms a convenient optical mounting system that speeds your experimental work. 1 inch (25.4 mm) lenses are mounted in a cell with a Delrin retainer ring, protecting them from fingerprints and scratches. Cell mounted lenses are held in the LM1-R lens mount ring by a spring-loaded detent, allowing optics to be quickly removed and replaced. Additionally, polarization optics can be accurately rotated using graduations marked every 2°. LM1-R lens mounts can be post or pedestal mounted. The lens holder cells and lens mounts are sold separately.
Specifications
- TypeLens Mount Adapter
- Optic Diameter25.4 mm
- UseLM1-R Lens Rotation Mount
- AdjustmentsθZ
- Retaining Ring
(Included) - Retaining Ring Thread1.063-20
Resources & Downloads
2D Product Drawings
LH-R Optic Holder(243.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount | In Stock | ||||
![]() | LM1-ROptic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells | In Stock | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | In Stock |






