Optic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells

The LM1-R Optic Cell Rotation Mount forms a convenient optical mounting system that speeds your experimental work when used with LH1 Series Optical Cell Holders. Lenses or polarizers are mounted in a LH1 cell (not included) with a Delrin retainer ring, protecting them from fingerprints and scratches. Cell mounted optics are held in the LM1-R mount by a spring-loaded detent, allowing them to be quickly removed and replaced. Additionally, optics can be accurately rotated using graduations marked every 2 degrees. The LH1 holder cells are sold separately.
Specifications
- TypeLens Positioner
- Angular Range360°
- Drive TypeManual
- Graduations2°
- Optical Axis Height25.4 mm
- UseLH1 Lens Cell Holders
- AdjustmentsθZ
- Thread Type8-32 (M4) CLR
- Weight30 g
Resources & Downloads
Other
LM1-R RoHS Certificate(278.3 kB, PDF) LM1-R_RoHS2021.pdf(681.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LM2-ROptic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







