Lens Tube, 1 inch LT Series, 1 inch length

The LT10-10 Lens Tube provides a means to mount multiple lenses into a single holder. The 1 inch (25.4 mm) long lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. 1 inch (25.4 mm) diameter lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Ideal for Fast Prototyping of Complex Lens Systems

Lens Tubes allow the combining of several optical components into stable and rigid assemblies and are used to create beam expanders, telescopes, microscopes, collimators and more.
Endless Optical Configurations

LT-series Lens Tubes provide a means to mount multiple lenses into a single holder. Each lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. Lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Resources & Downloads
2D Product Drawings
LTXX-XX_DWG(100.5 kB, PDF)
Other
LT10-10 RoHS Certificate(278.5 kB, PDF) LT10-10_RoHS2021.pdf(682 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-EXExtension, Lens Tube, 1 inch LT Series, 6 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-PRPost Mounting Ring, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LNLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-FFocusing Lens Tube, 1 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | 2 Weeks | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AT-SM1Alignment Target, SM1 Thread, A-Line & Lens Tube | In Stock |

















