Alignment Target, SM1 Thread, A-Line & Lens Tube

The Threaded Target provides a useful aid for aligning visible beams to the center of optical mounts. To enable accurate alignment, the threaded target has clear markings with graduations on both the X and Y axes. The back features an SM1 (1.035-40) thread for compatibility with Ø1" lens tubes and fixed optics mounts.
Specifications
- TypeAlignment Target
- Thread TypeSM1 (1.035-40)
- MaterialAluminum
Resources & Downloads
Other
MKS RoHS2-2021 Alignment Targets.pdf(752.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1XYXY Lens Mount, Insertable, 25.4 mm, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










