The lens mount alignment targets are used to aid in aligning visible beams. Designed for our A-Line Lens Alignment System, LH1-AT drops on top of any 1" fixed lens mounts, whereas LH1-ATN can be inserted at any position in the system. LH1-ATP has maximized flexibility for use in the A-Line system with a guide-rod or any lens assembly when mounted on an optical pedestal. AT-SM1 can be threaded into a lens mount or lens tube with SM1 (1.035-40) thread. OC1-AT is compatible with our Optics Cage Plus System.
- 1 mm through hole in the center
- 1 mm graduated XY axes and 2 mm incremental concentric circles
- Simply drop into assembly to aid in alignment See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AT-SM1Alignment Target, SM1 Thread, A-Line & Lens Tube | In Stock | ||||
![]() | LH1-ATAlignment Target, Hanging, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-ATNAlignment Target, Insertable, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-ATPAlignment Target, Post Mount, 8-32, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH1-ATPAlignment Target, Post Mount, M4, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-ATAlignment Target, Drop-in, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Graduations and Through Hole for Visible Laser Alignment
The alignment targets are made of anodized aluminum. They feature laser-engraved XY axes with 1 mm graduations and concentric circles with 2 mm incremental diameters for ease of visual alignment of the beam. A 1 mm center through-hole provides feedback when the beam is aligned. The targets can be inserted into an optical system during alignment then easily removed without disturbing the alignment.