Alignment Target, Insertable, A-Line

The drop-in alignment target is a convenient tool for aligning visible beams in our A-Line optics system. Made from anodized aluminum, it provides a through hole at the center with clear markings with graduation on both the X and Y axes.
Resources & Downloads
2D Product Drawings
LH1-ATN.PDF(42.7 kB, PDF)
Other
MKS RoHS2-2021 Alignment Targets.pdf(752.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1XYXY Lens Mount, Insertable, 25.4 mm, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |






