These fixed lens mounts have a unique angled slot to allow it to be inserted amongst a row of rod-mounted A-Line lens holders. This feature allows the user to easily add and remove lens from the middle of a beam path with out disassembly.
- Insertable fixed lenses for A-line optical systems
- Unique angled slot to allow easy insertion and removal
- Mounts directly on LH-GR keyed guide rods See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-05NLens Mount, Insertable, 12.7 mm Diameter, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2NLens Mount, Insertable, 50.8 mm Diameter, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Mounting, Aligning and Focusing Lenses Fast and Easy
A-Line™ series of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with LH-GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.
A-Line Insertable Lens Mount
A-Line Lens Adaptors
A-Line Lens Adaptors LH-2R1.5, LH-2R1, LH-1R05 and LH-50R25 allow lens to be adapted to various lens holders. For example, The LH-2R1 allows Ø1.0 in. lens to be mounted into Ø2.0 in. lens mount LH-2A, LH-2N or LH-2DB. The adaptors are particularly useful for mounting different size lens on the same LH-GR guide rod. These Lens adaptor also have chamfered external edges to ensure the retaining rings on host mounts are automatically centered. These adaptors also can be used with most mirror mounts and lens tubes.
Versatile A-Line Mounts and Adaptors
Besides lens mounts, A-Line family of mounts also include all kinds of optic mounts, key rods and adaptors.
A-Line family of mounts can be used in many different ways to build your optical beam path easily and fast. For example, one can below opto-mechanical parts to build a vertical beam path shown on the left using A-Line components and adaptors:
World's Fastest Michelson Interferometer
A-Line components provide the most efficient and convenient way to put optical systems together. Watch this video to see how easily and quickly one can put together a simple Michelson interferometer!
Accessories
Lens Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-2R1.5Lens Adaptor, 2.0 in. Mount to 1.5 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2R1Lens Adaptor, 2.0 in. Mount to 1.0 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-AS12Aspherical Lens Adapter, KGA Series, M12 x 0.5 Thd. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-AS9Aspherical Lens Adapter, KGA Series, M9 x 0.5 Thd. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Threaded Iris Diaphragms for 1.0 and 2.0 in. Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-0112SM1SM1 Threaded Iris Diaphragm, Ring-Actuated, 1-12 mm Aperture Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ID-0112SM1GSM1 Threaded Iris Diaphragm, Ring-Actuated, Graduated, 1-12 mm Aperture Range | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ID-0125SM2SM2 Threaded Iris Diaphragm, Ring-Actuated, 1-25 mm Aperture Range | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Spanner Wrenches
These spanner wrenches will work with the A-Line retaining ring installation and removal.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-WRSpanner Wrench, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30M-WRSpanner Wrench, 30 mm LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT15-WRSpanner Wrench, 1.5 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30-WRSpanner Wrench, 3.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Spare Retaining Rings
Compatible with all A-Line Lens Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LT30M-RRRetaining Ring, 28.0 mm, M30.5 X 0.5 Thread | In Stock | ||||
![]() | LT15-RRRetaining Ring, 35.6 mm ID, .535-40 Thread | In Stock | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30-RRRetaining Ring, 71.1 mm ID, 3.035-40 Thread | In Stock |