SM1 Threaded Iris Diaphragm, Ring-Actuated, Graduated, 1-12 mm Aperture Range

The ID-0112SM1G iris diaphragm is graduated version of ID-0112SM1. It is compatible with most opto-mechnical components with 1.035-40 thread. The graduations allow the user to determine the size of the adjusted aperture even when the iris is used in an enclosed setup. The ring-actuated iris diaphragm is low profile with no lever sticking up that could lead to unintended changes. A setscew on the side of housing can further lock the iris in place after designed opening is achieved.
Specifications
- TypeRing-Actuated Iris Diaphragm
- Minimum Aperture1.0 mm
- Maximum Aperture12 mm
- Thread Type1.035-40
- GraduationsYes
- Number of Leaves10
Resources & Downloads
Other
ID-0112SM1G_RoHS2021.pdf(682.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-FHFilter Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











