Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus

Optics Cage 30 mm Cage Adaptor, 1 in. OpticsCage+
Specifications
- Type30 mm Cage Adapter
- Clear Aperture23.9 mm
- Thread Type1.035-40
- Optic Diameter25.4 mm
- Optic Thickness6.4 mm
- MaterialAluminum
Resources & Downloads
Other
OC1-A30 RoHS Certificate(278.6 kB, PDF) OC1-A30_RoHS2021.pdf(683 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-CMMounting Cube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAAdjustable Lens Mount, Insertable, XYθXθY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-2Guide Rod, 6 mm, 4-40 Thd, 2 in. Length, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-BCube Mount Base, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-MMMirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-TZLens Mount, Insertable, 1 in. Diameter, Optics Cage Plus, Requires OC1-TZ | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-DBDouble-bored Mirror Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-ATAlignment Target, Drop-in, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-MMMirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-FCAFiber Adaptor, FCA, 1 in. Dia. I/F, 0.20 thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















