Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus

Specifications

  • Type
    Lens Mount
  • Clear Aperture
    23.9 mm
  • Thread Type
    1.035-40
  • Optic Diameter
    25.4 mm  
  • Optic Thickness
    6.4 mm  
  • Material
    Aluminum

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Fixed Optic MountsOC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus
In Stock
$46
Optics Cage Plus Guide RodsOC1-XCLCross Clamp, 1.0 in., Optics Cage Plus
In Stock
$30
Alignment TargetsOC1-ATAlignment Target, Drop-in, Optics Cage Plus
In Stock
$19.10

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Adjustable MountsOC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
In Stock
$248
Optics Cage Plus Fixed Optic MountsOC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus
In Stock
$29
Optics Cage Plus Fixed Optic MountsOC1-FHFilter Mount, Insertable, 1 in. Diameter, Optics Cage Plus
In Stock
$24
Optics Cage Plus Fixed Optic MountsOC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus
In Stock
$39
Optics Cage Plus Adjustable MountsOC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus
In Stock
$102

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Adjustable MountsOC1-MMMirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus
In Stock
$196
Optics Cage Plus Adjustable MountsOC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus
In Stock
$117
Mirror Mount Fiber Optic AdaptersUPA-FCAFiber Adaptor, FCA, 1 in. Dia. I/F, 0.20 thick
In Stock
$44
Mirror Mount Fiber Optic AdaptersUPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick
In Stock
$44
Optics Cage Plus Fixed Optic MountsOC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus
In Stock
$29

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Guide RodsOC1-PMOptical Post Mount, 1 in. Optics Cage Plus
In Stock
$20
Optics Cage Plus Mounting CubeOC1-CMMounting Cube, Optics Cage Plus
In Stock
$92
Optics Cage Plus Adjustable MountsOC1-LH1-XYAAdjustable Lens Mount, Insertable, XYθXθY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
In Stock
$291
Optics Cage Plus Adjustable MountsOC1-LH1-XYZAdjustable Lens Mount, Insertable, XYZ Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
In Stock
$442
Optics Cage Plus Fixed Optic MountsOC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus
In Stock
$46
Alignment TargetsOC1-ATAlignment Target, Drop-in, Optics Cage Plus
In Stock
$19.10
Optics Cage Plus Fixed Optic MountsOC1-DBDouble-bored Mirror Mount, Insertable, 1 in. Diameter, Optics Cage Plus
In Stock
$28
Optics Cage Plus Guide RodsOC1-GR-4Guide Rod, 6 mm, 4-40 Thd, 4 in. Length, 1 in. Optics Cage Plus
In Stock
$10.90