Guide Rod, 6 mm, 4-40 Thd, 4 in. Length, 1 in. Optics Cage Plus

Optics Cage Guide Rod, 6 mm, 4-40 Thd, 4 in. long, OpticsCage+
Specifications
- TypeGuide Rod
- Thread Type4-40
- Length101.6 mm
- MaterialStainless Steel
- Diameter6.0 mm
Resources & Downloads
2D Product Drawings
OpticsCagePlus Guide Rods.pdf(88.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-CM-BCube Mount Base, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CMMounting Cube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-1Guide Rod, 6 mm, 4-40 Thd, 1 in. Length, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-6Guide Rod, 6 mm, 4-40 Thd, 6 in. Length, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









