About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cube Mount Base, Optics Cage Plus





Cube Mount Base, Optics Cage Plus
Model: OC1-CM-B
Product Series Overview
Optics Cage Plus Mounting CubeOC1-CM-B Cube Mount Base is designed to support OC1-CM-P prism mount, OC1-CM-F beamsplitter mount, or OC1-CM-D dichroic filter mount within the OC1-CM mounting cube. It features an 8-32 threaded hole at the bottom for post mounting.
Specifications
- TypeCube Base
- MaterialAluminum
- TypeCube Base
- MaterialAluminum
Resources & Downloads
Other
OC1-CM-B RoHS Certificate(277.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OC1-CMMounting Cube, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-4Guide Rod, 6 mm, 4-40 Thd, 4 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-DDichroic Mount, Rectangular Optic, Requires OC1-CM-B | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-6Guide Rod, 6 mm, 4-40 Thd, 6 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CMCMounting Cube Cover Plate, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-1Guide Rod, 6 mm, 4-40 Thd, 1 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








