About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Guide Rod, 6 mm, 4-40 Thd, 1 in. Length, 1 in. Optics Cage Plus


Guide Rod, 6 mm, 4-40 Thd, 1 in. Length, 1 in. Optics Cage Plus
Model: OC1-GR-1
Product Series Overview
Optics Cage Plus Guide RodsOptics Cage Guide Rod, 6 mm, 4-40 Thd, 1 in. long, OpticsCage+
Specifications
- TypeGuide Rod
- Thread Type4-40
- Length25.4 mm
- MaterialStainless Steel
- Diameter6.0 mm
- TypeGuide Rod
- Thread Type4-40
- Length25.4 mm
- MaterialStainless Steel
- Diameter6.0 mm
Resources & Downloads
2D Product Drawings
OpticsCagePlus Guide Rods.pdf(88.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OC1-GR-6Guide Rod, 6 mm, 4-40 Thd, 6 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CMMounting Cube, Optics Cage Plus | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-BCube Mount Base, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-4Guide Rod, 6 mm, 4-40 Thd, 4 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-2Guide Rod, 6 mm, 4-40 Thd, 2 in. Length, 1 in. Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











