Guide Rod, 6 mm, 4-40 Thd, 2 in. Length, 1 in. Optics Cage Plus

  • Type
    Guide Rod
  • Thread Type
    4-40
  • Length
    50.8 mm
  • Material
    Stainless Steel
  • Diameter
    6.0 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C