Cross Clamp, 1.0 in., Optics Cage Plus

Optics Cage Cross Clamp, 1 in. OpticsCage+
Resources & Downloads
2D Product Drawings
OC1-XCL-342(79.7 kB, PDF)
Other
OC1-XCL RoHS Certificate(278.2 kB, PDF) OC1-XCL_RoHS2021.pdf(681.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-FBeamsplitter Mount, Ø25.4 mm, Requires OC1-CM-B | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CMMounting Cube, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CMCMounting Cube Cover Plate, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-EXExtension, Lens Tube, 1 inch LT Series, 6 in. Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-6Guide Rod, 6 mm, 4-40 Thd, 6 in. Length, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-BCube Mount Base, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More |














