Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread

The PL15 Laser Beam Dumps is used to absorb incident light and capture unwanted laser beams. In the optics laboratory, they are used to stop stray laser beams to protect personel and equipment. In instrumentation, laser beam dumps and traps are used to contain a beam within a portion of the instrument.The anti-reflective property of a laser beam dump can be characterized by the apparent reflective factor. Incident light is reflected twice off a black cone whose reflection factor determines the observed reflection of the unit. The PL15 Beam Dump has a reflective factor of less than 10-4, fifty times more efficient than classical beam dumps.The active surface should be kept clean of dust, grease, and scratches to preserve the unit’s efficiency. To clean the active surface, disassemble the unit and gently wipe the surface with a soft clean tissue. Precaution should be taken to avoid concentric marks while cleaning.
Reflectivity Factor Less Than 10-4
The anti-reflective property of a beam dump can be characterized by the apparent reflective factor. Incident light is reflected twice off a black cone whose reflection factor determines the observed reflection of the unit. For a maximum beam diameter of 0.59 in. (15 mm), the PL15 Laser Beam Dump has a reflective factor of less than 10-4, which is fifty times more efficient than classical laser beam traps.
Easy to Maintain
Specifications
- TypeBeam Dump
- Laser TypeCW
- Entrance ApertureØ15 mm
- Maximum Power Density30 W/cm2
- Thread Type0.800-36 (M20.25) RMS thread
- Maximum Average Power Density30 W/cm2
- Backscatter1.0 x 10−4 @ 633 nm
Resources & Downloads
Other
PL15_RoHS2021.pdf(120.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MH-2PMMicroscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-XLMirror Mount, 0.5 in., Keying Pin Holes, 3 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












