Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 5 of 5 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Laser Beam Dumps and TrapsPD10Laser Beam Dump, 10 W Max Average Power, 200-3000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$81
Laser Beam Dumps and TrapsPD30Laser Beam Dump, 30 W Max Average Power, 200-3000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$139
Laser Beam Dumps and TrapsPD50Laser Beam Dump, 50 W Max Average Power, 200-3000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205
Laser Beam Dumps and TrapsPD80Laser Beam Dump, 80 W Max Average Power, 200-3000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$278
Laser Beam Dumps and TrapsPL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196

Specifications

Features

Enhanced Laser Safety with Backscatter Control

The PD Series Beam Dumps feature an innovative patent-pending structure designed to absorb incident light and passively dissipate heat through natural convection. The interior incorporates a Silicon Carbide scattering surface, effectively able to suppress and reduce backscatter of incident CW and Pulsed beams. As a result, laser safety for personnel and equipment is greatly enhanced.

Versatile Mounting Options

These beam dumps are designed to be post-mountable and feature an 8-32 and M4 threaded holes on opposing sides. This configuration allows for direct mounting onto a variety of our posts and pedestals. The , and models are also equipped with front imperial and metric tapped holes, providing additional mounting options.

Easily Integrate with 30 mm Cage System

The and can be coupled with adapters ( and respectively) to conveniently integrate into existing 30 mm cage assemblies. 

Accessories

PD10 and PD30 Optic Cage Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Fixed Optic MountsAP30CBeam Dump Mount, Standard, 30 mm Optics Cage, PD30$44
Optics Cage Plus Fixed Optic MountsSP30CBeam Dump Mount, Insertable, 30 mm Optics Cage, PD10
In Stock
$41

PL15 Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Microscope Objective Lens Mounts And AdaptersLH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31