Laser Beam Dump, 50 W Max Average Power, 200-3000 nm

  • Laser Type
    CW and Pulsed
  • Wavelength Range
    200-3000 nm
  • Maximum Average Power
    50 W
  • Entrance Aperture
    Ø11 mm
  • Acceptance Angle
    ±5°
  • Absorber Type
    Silicon Carbide
  • Maximum Average Power Density
    125 W/cm2
  • Maximum Peak Power Density
    25 kW/cm2
  • Maximum Energy Density
    40 J/cm2
  • Backscatter
    5.80 x 10−4
  • Thread Type
    M4 and 8-32