Optical Beam Block, Tool Holder, Magnetic-Base, Small

The BB-S Magnetic-Base Optical Beam Block Tool Holder is a multi-function accessory for the lab, combining the features of a beam blocker and beam aligner with an Allen wrench tool holder. The front surface of the BB-S has a grid pattern of 0.125 inch squares which can be used as a reference for aligning or leveling an optical beam. Numbers are printed on the edge of the grid pattern indicating height, in inches, above the table surface. Promoting eye safety, unused or stray beams can be easily blocked using the BB-S. A low surface Gauss magnet is provided for mounting various sizes of Allen wrenches either English or metric. Made from black-anodized aluminum alloy its design also incorporates a single-element magnetic base to allow quick and stable placement on to the stainless steel surface of an optical table. For permanent mounting, the base has a slot for fastening to an optical table. Because of its versatility and utility, the BB-S has proved to be an invaluable accessory in both the research lab and production environments.
Specifications
- TypeBeam Block
Resources & Downloads
2D Product Drawings
BB-S(206.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-XB-5Slotted Extension Base Pack, BPH Series Optical Post Holders, Qty 5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1PMFixed Cube Mount, 1.0 in. (25.4 mm), A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |