Fixed Cube Mount, 1.0 in. (25.4 mm), A-LINE

  • Type
    Fixed Cube Mount
  • Adjustment Type
    Fixed
  • Adjustments
    Fixed
  • Optic Diameter
    25.4 mm Cube
  • Optical Axis Height
    31.8 mm
  • Thread Type
    8-32 (M4) CLR
  • Optic Retaining Thread
    Clamp
  • Clear Aperture
    23.9 mm