Keyed guide rods allow any of Newport's A-Line optic holders to mount with the same orientation along the rod. Two flat and parallel surfaces, machined along the length of the rod, key the A-Line mounts to the same rotational orientation.
- Keyed guide rods hold multiple mounts and provide instant alignment
- Link blocks allow common optical centerline of ½-, 1-, and 2-in. mounts
- Nine different lengths from ½ in. to 12 in. long See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-GR-0.5Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 0.5 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-1Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 1 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-2Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 2 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-3Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 3 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-4Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-6Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 6 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-8Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-10Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-12Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 12 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-K1Insertable Link Block, 1/2-in to 1-in, 8-32 Thread., A-LINE | In Stock |
Features
Mounting, Aligning and Focusing Lenses Fast and Easy
A-Line™ family of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.
Insertable Link Blocks Allow Easy Aligning of Optical Centers
The Insertable link blocks in the A-Line family of products allow the user to align the optical centers of 1-in. and 2-in. A-Line lens mounts. The slotted guide rod hole can also be used as an insertable post mount for guide-rod-mounted group of A-line lens mounts.
Accessories
Guide Rod Clamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-RHAdaptor, A-Line to Optics Cage+ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
6 mm to 0.5 in Post Clamp
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RA-0506Optical Post Clamp, Right-Angle, 0.5 in. to 6 mm Rod | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |