Optical Post Clamp, Right-Angle, 0.5 in. to 6 mm Rod

Specifications

  • Type
    Right-Angle Post Clamp
  • Post Joining Angle
    90°
  • Post Diameter
    12.7 to 6.0 mm
  • Pack Quantity
    1

Related Products

6 mm Optical Rods

Compare Description Drawings, CAD & Specs Avail. Price
Optics Cage Plus Guide RodsOptics Cage Plus Guide RodsOptics Cage Plus Guide Rods
A-Line™ Keyed Guide RodsA-Line Keyed Guide RodsA-Line Keyed Guide Rods