Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 1 in. Length, A-LINE

The LH-GR-1 Guide Rod is 6 mm diameter and 1.0 in. long with 4-40 thread. It allows any of the A-Line optic holders to mount with the same orientation along the rod. Two flat and parallel surfaces, machined along the length of the rod, key the A-Line mounts to the same rotational orientation.
Specifications
- TypeGuide Rod, Keyed
- Diameter6.0 mm
- Thread Type4-40
- Length25.4 mm
Resources & Downloads
Other
LH-GR-1_RoHS2021.pdf(682 kB, PDF)


