Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE

The LH-GR-8 Guide Rod is 6 mm diameter and 8 in. long with 4-40 thread. It allows any of the A-Line optic holders to mount with the same orientation along the rod. Two flat and parallel surfaces, machined along the length of the rod, key the A-Line mounts to the same rotational orientation.
Specifications
- TypeGuide Rod, Keyed
- Diameter6.0 mm
- Thread Type4-40
- Length203.2 mm
Resources & Downloads
Other
LH-GR-8_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HLMirror Mount, OEM Standard, 1.0 in., 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC17MB.1Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD10Neutral Density Filter, Absorptive, 25.4 mm, 0.1 OD at 546.1 nm | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC043AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -25 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX100AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10J00ER.3Aluminum Mirror, Float Glass, 25.4 mm, 5λ, 400-10,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











