Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband

The 10BC17MB.1 Broadband Non-polarizing Hybrid Cube Beamsplitter has moderate absorption but minimal polarization sensitivity. The broad spectral flatness of this beamsplitter makes it ideal for use with multiple lasers or tunable lasers. Incoming beams are both transmitted and reflected 45%, with the s and p-polarized components matched to within 10% of each other. Hybrid beamsplitters are less sensitive to changes in angle of incidence, resulting in an optic that is chromatically neutral for both convergent and divergent beams.
The four faces are antireflection coated with a broadband multilayer dielectric coating to minimize surface reflection losses over the 400-700 nm wavelength range, providing R<0.5% per surface. Due to the metallic nature of the hybrid coating, these beamsplitters are not intended for use with higher power lasers.
Broadband Metal-dielectric Hybrid Coatings
Three metal-dielectric hybrid broadband coatings are offered covering the 400-700 nm, 700-1100 nm, and 1100-1600 nm wavelength ranges. Incoming beams are both transmitted and reflected 45%, with the s and p-polarized components matched to within 10% of each other. Hybrid beamsplitters are less sensitive to changes in angle of incidence, resulting in an optic that is chromatically neutral for both convergent and divergent beams.
Constructed With Pair of Right-Angle Prisms
These beamsplitters consist of a pair of precision right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a metal-dielectric hybrid beamsplitter coating optimized over a broad wavelength range. The four faces are antireflection coated with a broadband multilayer dielectric coating to minimize surface reflection losses over the wavelength range. Due to the metallic nature of the hybrid coating, these beamsplitters are not intended for use with higher power lasers.
Proper Orientation
Cube beamsplitters are formed by cementing two right angle prisms together. One of the two prisms has the partially reflective metal-dielectric coating applied to its hypotenuse. In Newport's cube beamsplitters the coated prism is marked with a visible dot. Incident light should enter the prism with the coated hypotenuse in order to minimize power passing through the optical cement. Alternatively, a beam entering via the uncoated prism results in more than triple the fluence in the cement (the transmitted component, plus a double pass by the reflected component). With higher power beams this can result in degradation of the cement.
Specifications
- Wavelength Range400-700 nm
- Size25.4 x 25.4 x 25.4 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeBroadband metal-dielectric non-polarizing
- Coating CodeMB.1
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±5°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs, p = 45 ±5% average, 35%≤ Rs, p ≤55%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTs, p = 45 ±5% average, 35%≤ Ts, p ≤55%
- Transmitted Beam Deviation≤5 arc min
- PolarizationS- and P-polarization components matched to within 10%,|Ts - Tp| ≤10%, |Rs - Rp| ≤10%
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality40-20 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold100 W/cm2 CW, 0.1 J/cm2 with 10 nsec pulses, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C
- Cleaning

Resources & Downloads
3D Product Models
Other
10BC17MB.1 RoHS Certificate(264.3 kB, PDF) 10BC17MB.1_ROHS2-2021.pdf(279 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC17MB.2Beamsplitter Cube, Non-Polarizing, 25.4 mm, 700-1100 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10J00ER.3Aluminum Mirror, Float Glass, 25.4 mm, 5λ, 400-10,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BC17MB.3Beamsplitter Cube, Non-Polarizing, 25.4 mm, 1100-1600 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.25Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 632.8 nm Laser Line | In Stock | ||||
![]() | 10BC16NP.3Cube Beamsplitter, Non-Polarizing, 25.4 mm, 532 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20BC17MB.2Beamsplitter Cube, Non-Polarizing, 50.8 mm, 700-1100 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















